Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A8-6 128.1800.140
TYPE
Type
SO 21821-A8-6
MATNR
Mat.-Nr.
128.1800.140
DK
d
6.0 mm
AD
8.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
37.5 mm
BK
b
14.0 mm
ZK
z
26.5 mm
EK
e
2.8 mm
KG
Weight kg/100
0.435 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices