Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A10-6 128.1800.175
TYPE
Type
SO 21821-A10-6
MATNR
Mat.-Nr.
128.1800.175
DK
d
6.0 mm
AD
10.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
38.5 mm
BK
b
15.0 mm
ZK
z
27.5 mm
EK
e
2.8 mm
KG
Weight kg/100
0.446 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices