Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A10-8 128.1800.190
TYPE
Type
SO 21821-A10-8
MATNR
Mat.-Nr.
128.1800.190
DK
d
8.0 mm
AD
10.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
L
40.5 mm
BK
b
15.0 mm
ZK
z
27.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.588 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices