Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A12-8 128.1800.225
TYPE
Type
SO 21821-A12-8
MATNR
Mat.-Nr.
128.1800.225
DK
d
8.0 mm
AD
12.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
L
45.0 mm
BK
b
19.0 mm
ZK
z
32.0 mm
EK
e
4.8 mm
KG
Weight kg/100
0.621 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices