Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 21821 - Adjustable reduction union
Bill of material
SO 21821-A12-10 128.1800.240
TYPE
Type
SO 21821-A12-10
MATNR
Mat.-Nr.
128.1800.240
DK
d
10.0 mm
AD
12.0 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
45.5 mm
BK
b
19.0 mm
ZK
z
31.5 mm
EK
e
6.6 mm
KG
Weight kg/100
0.934 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices