Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22221 - Elbow union with female adaptor
Bill of material
SO 22221-12/9-1/2 128.2201.414
TYPE
Type
SO 22221-12/9-1/2
MATNR
Mat.-Nr.
128.2201.414
DK
d
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
13 mm
SW3
27 mm
L1
34.5 mm
L2
42.5 mm
ZK1
z1
16.0 mm
ZK2
z2
28.5 mm
EK
e
7.0 mm
KG
Weight kg/100
2.086 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices