Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22421 - Male adaptor elbow union
Bill of material
SO 22421-8-1/4 128.2401.170
TYPE
Type
SO 22421-8-1/4
MATNR
Mat.-Nr.
128.2401.170
DK
d
8.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
SW3
14 mm
L1
27.5 mm
L2
25.5 mm
ZK1
z1
14.5 mm
ZK2
z2
13.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.941 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices