Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22421 - Male adaptor elbow union
Bill of material
SO 22421-12-1/4 128.2401.380
TYPE
Type
SO 22421-12-1/4
MATNR
Mat.-Nr.
128.2401.380
DK
d
12.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
13 mm
SW3
14 mm
L1
34.5 mm
L2
27.5 mm
ZK1
z1
16.0 mm
ZK2
z2
15.5 mm
EK
e
6.7 mm
KG
Weight kg/100
1.576 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices