Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22421 NPT - Male adaptor elbow union NPT
Bill of material
SO 22421-10-3/8 NPT 128.2402.280
TYPE
Type
SO 22421-10-3/8 NPT
MATNR
Mat.-Nr.
128.2402.280
DK
d
10.00 mm
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
SW3
17 mm
L1
30.0 mm
L2
29.0 mm
ZK1
z1
16.0 mm
ZK2
z2
15.0 mm
EK
e
6.6 mm
KG
Weight kg/100
1.572 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices