Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22621 - Adjustable elbow union
Bill of material
SO 22621-8-A8 128.2600.080
TYPE
Type
SO 22621-8-A8
MATNR
Mat.-Nr.
128.2600.080
DK
d
8.00 mm
AD
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
27.5 mm
L2
25.0 mm
BK
b
16 mm
ZK
z
14.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.695 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices