Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22621 - Adjustable elbow union
Bill of material
SO 22621-10-A10 128.2600.100
TYPE
Type
SO 22621-10-A10
MATNR
Mat.-Nr.
128.2600.100
DK
d
10.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
L1
30.0 mm
L2
29.0 mm
BK
b
18 mm
ZK
z
16.0 mm
EK
e
6.5 mm
KG
Weight kg/100
1.082 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices