Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
Bill of material
SO 22721-6 128.2700.060
TYPE
Type
SO 22721-6
MATNR
Mat.-Nr.
128.2700.060
DK
d
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
8 mm
SW4
14 mm
L1
40.0 mm
L2
25.0 mm
B
10.5 mm
ZK1
z1
16.0 mm
ZK2
z2
13.0 mm
ZK3
z3
14.0 mm
EK
e
2.8 mm
KG
Weight kg/100
1.122 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices