Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 22721 - Panel mount elbow union, max. panel thickness 6 mm
Bill of material
SO 22721-16/13 128.2700.160
TYPE
Type
SO 22721-16/13
MATNR
Mat.-Nr.
128.2700.160
DK
d
16.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M22x1.5
SW1
24 mm
SW2
22 mm
SW3
19 mm
SW4
30 mm
L1
53.0 mm
L2
45.5 mm
B
22.5 mm
ZK1
z1
11.0 mm
ZK2
z2
19.5 mm
ZK3
z3
23.0 mm
EK
e
11.0 mm
KG
Weight kg/100
5.848 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices