Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 23021 - Tee union
Bill of material
SO 23021-12 128.3000.120
TYPE
Type
SO 23021-12
MATNR
Mat.-Nr.
128.3000.120
DK
d
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
13 mm
L
34.5 mm
ZK
z
16.0 mm
EK
e
8.0 mm
KG
Weight kg/100
3.202 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices