Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 23021 RED - Tee reduction union
Bill of material
SO 23021-8-12-8 128.3004.107
TYPE
Type
SO 23021-8-12-8
MATNR
Mat.-Nr.
128.3004.107
DK
d
8.00 mm
DK2
d2
12.00 mm
DK3
d3
8.00 mm
BAR
Working pressure (PN)
10 bar
M1
Thread M1
M12x1
M2
Thread M2
M16x1
SW1
14 mm
SW2
19 mm
SW3
SW5
10 mm
L1
27.5 mm
L2
32.5 mm
ZK1
z1
14.5 mm
ZK2
z2
14.0 mm
EK
e
4.8 mm
EK2
e2
4.8 mm
KG
Weight kg/100
2.100 kg
WERKSTOFF
Material
PVDF
D
Support sleeve diameter
6.00 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices