Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 23221 - Tee union with female adaptor
Bill of material
SO 23221-6-1/8-6 128.3201.100
TYPE
Type
SO 23221-6-1/8-6
MATNR
Mat.-Nr.
128.3201.100
DK
d
6.00 mm
G
Thread G
G1/8
DK3
d3
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
8 mm
SW3
SW5
14 mm
L1
25.0 mm
L2
31.0 mm
ZK1
z1
14.0 mm
ZK2
z2
22.0 mm
EK
e
2.8 mm
KG
Weight kg/100
1.240 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices