Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 23221 - Tee union with female adaptor
Bill of material
SO 23221-10/7-3/8-10/7 128.3201.330
TYPE
Type
SO 23221-10/7-3/8-10/7
MATNR
Mat.-Nr.
128.3201.330
DK
d
10.00 mm
G
Thread G
G3/8
DK3
d3
10.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
SW3
SW5
22 mm
L1
30.0 mm
L2
37.5 mm
ZK1
z1
16.0 mm
ZK2
z2
26.5 mm
EK
e
5.6 mm
KG
Weight kg/100
3.120 kg
WERKSTOFF
Material
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices