Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 33B21 - Taper seat non-return valve
Bill of material
SO CV 33B21-12 138.3010.120
TYPE
Type
SO CV 33B21-12
MATNR
Mat.-Nr.
138.3010.120
DK
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
19 mm
SW3
24 mm
L
74.5 mm
ZK
39.0 mm
EK
7.5 mm
KG
Weight kg/100
3.400 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices