Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO BV 38A21 - Stopcock
Bill of material
SO BV 38A21-6 138.8115.060
TYPE
Type
SO BV 38A21-6
MATNR
Mat.-Nr.
138.8115.060
DK
6.00 mm
BAR
Druck (PN)
10 bar
M
Gewinde M
10x1 mm
SW1
12 mm
SW2
17 mm
L
110.0 mm
A
30.0 mm
ZK
89.0 mm
EK
2.8 mm
KG
Gewicht kg/100
4.930 kg/100
LM
Länge der Mutter
14.5 mm
DM
Durchmesser der Mutter
14.0 mm
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices