Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO BV 38A21 - Stopcock
Bill of material
SO BV 38A21-8 138.8115.080
TYPE
Type
SO BV 38A21-8
MATNR
Mat.-Nr.
138.8115.080
DK
8.00 mm
BAR
Druck (PN)
10 bar
M
Gewinde M
12x1 mm
SW1
14 mm
SW2
17 mm
L
114.0 mm
A
30.0 mm
ZK
89.0 mm
EK
4.8 mm
KG
Gewicht kg/100
5.110 kg/100
LM
Länge der Mutter
16.0 mm
DM
Durchmesser der Mutter
16.0 mm
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices