Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A00 - Regulating valve with female thread
Bill of material
SO NV 22A00-1/8 148.1000.042
TYPE
Type
SO NV 22A00-1/8
MATNR
Mat.-Nr.
148.1000.042
G
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
SW1
14 mm
SW2
10 mm
SW3
17 mm
L
59.0 mm
D
21.5 mm
H
42.5 mm
B
12.5 mm
F
18.0 mm
Y
max. 3 mm
ZK
45.0 mm
EK
3.5 mm
KKVK
2.2 mm
KG
Weight kg/100
2.200 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices