Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A00 - Regulating valve with female thread
Bill of material
SO NV 22A00-1/4 148.1000.104
TYPE
Type
SO NV 22A00-1/4
MATNR
Mat.-Nr.
148.1000.104
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
SW1
17 mm
SW2
11 mm
SW3
17 mm
L
67.0 mm
D
21.5 mm
H
42.5 mm
B
12.5 mm
F
18.0 mm
Y
max. 3 mm
ZK
51.0 mm
EK
3.5 mm
KKVK
3.3 mm
KG
Weight kg/100
2.700 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices