Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21 - Regulating valve
Bill of material
SO NV 22A21-6 148.1010.060
TYPE
Type
SO NV 22A21-6
MATNR
Mat.-Nr.
148.1010.060
DK
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
17 mm
L
51.0 mm
D
21.5 mm
H
42.5 mm
B
12.5 mm
F
18.0 mm
Y
max. 3 mm
ZK
28.0 mm
EK
3.5 mm
KKVK
2.2 mm
KG
Weight kg/100
2.000 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices