Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21 - Regulating valve
Bill of material
SO NV 22A21-8 148.1010.080
TYPE
Type
SO NV 22A21-8
MATNR
Mat.-Nr.
148.1010.080
DK
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
11 mm
SW3
17 mm
L
56.0 mm
D
21.5 mm
H
42.5 mm
B
12.5 mm
F
18.0 mm
Y
max. 3 mm
ZK
29.0 mm
EK
3.5 mm
KKVK
3.3 mm
KG
Weight kg/100
2.400 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices