Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21 - Regulating valve
Bill of material
SO NV 22A21-10 148.1010.100
TYPE
Type
SO NV 22A21-10
MATNR
Mat.-Nr.
148.1010.100
DK
10.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
SW3
24 mm
L
61.0 mm
D
29.5 mm
H
61.5 mm
B
18.5 mm
F
26.0 mm
Y
max. 8 mm
ZK
32.0 mm
EK
7.0 mm
KKVK
10.0 mm
KG
Weight kg/100
5.100 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices