Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21 - Regulating valve
Bill of material
SO NV 22A21-12 148.1010.120
TYPE
Type
SO NV 22A21-12
MATNR
Mat.-Nr.
148.1010.120
DK
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M16x1
SW1
19 mm
SW2
16 mm
SW3
24 mm
L
68.0 mm
D
29.5 mm
H
61.5 mm
B
18.5 mm
F
26.0 mm
Y
max. 8 mm
ZK
32.0 mm
EK
7.0 mm
KKVK
12.1 mm
KG
Weight kg/100
5.700 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices