Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21EL - Elbow regulating valve adjustable
Bill of material
SO NV 22A21EL-6-A6 148.1500.060
TYPE
Type
SO NV 22A21EL-6-A6
MATNR
Mat.-Nr.
148.1500.060
DK
6.0 mm
AD
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
17 mm
L1
22.0 mm
L2
25.5 mm
D
21.5 mm
H
38.0 mm
B
12.5 mm
F
13.5 mm
BK
15.0 mm
Y
max. 3 mm
ZK
14.0 mm
EK
3.5 mm
KKVK
2.7 l/min
KG
Weight kg/100
1.700 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices