Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 22A21EL - Elbow regulating valve adjustable
Bill of material
SO NV 22A21EL-8-A8 148.1500.080
TYPE
Type
SO NV 22A21EL-8-A8
MATNR
Mat.-Nr.
148.1500.080
DK
8.0 mm
AD
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
11 mm
SW3
17 mm
L1
24.0 mm
L2
28.5 mm
D
21.5 mm
H
38.0 mm
B
12.5 mm
F
13.5 mm
BK
16.5 mm
Y
max. 3 mm
ZK
15.0 mm
EK
3.5 mm
KKVK
5.3 l/min
KG
Weight kg/100
1.900 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices