Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 23A21 - Taper seat non-return valve
Bill of material
SO CV 23B21-4 148.3010.040
TYPE
Type
SO CV 23B21-4
MATNR
Mat.-Nr.
148.3010.040
DK
4.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
SW3
19 mm
L
56.5 mm
ZK
34.0 mm
EK
2.9 mm
KG
Weight kg/100
1.500 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices