Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 23A21 - Taper seat non-return valve
Bill of material
SO CV 23B21-8 148.3010.080
TYPE
Type
SO CV 23B21-8
MATNR
Mat.-Nr.
148.3010.080
DK
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
17 mm
SW3
19 mm
L
61.5 mm
ZK
35.5 mm
EK
4.9 mm
KG
Weight kg/100
1.600 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices