Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO CV 23A21 - Taper seat non-return valve
Bill of material
SO CV 23B21-10 148.3010.100
TYPE
Type
SO CV 23B21-10
MATNR
Mat.-Nr.
148.3010.100
DK
10.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
24 mm
L
69.5 mm
ZK
41.0 mm
EK
6.5 mm
KG
Weight kg/100
2.800 kg
WERKSTOFF
Werkstoff
PVDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices