Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 30002 - Plug
Bill of material
SO 30002-6 166.0020.060
TYPE
Type
SO 30002-6
MATNR
Mat.-Nr.
166.0020.060
DK
d
6.00 mm
BAR
Working pressure (PN)
10 bar
L
12.0 mm
D
8.7 mm
KG
Weight kg/100
0.036 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices