Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 30002 - Plug
Bill of material
SO 30002-8 166.0020.080
TYPE
Type
SO 30002-8
MATNR
Mat.-Nr.
166.0020.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
L
12.7 mm
D
10.8 mm
KG
Weight kg/100
0.051 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices