Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 30002 - Plug
Bill of material
SO 30002-10 166.0020.100
TYPE
Type
SO 30002-10
MATNR
Mat.-Nr.
166.0020.100
DK
d
10.00 mm
BAR
Working pressure (PN)
10 bar
L
15.0 mm
D
12.8 mm
KG
Weight kg/100
0.078 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices