Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 30020 - Union nut knurled
Bill of material
SO 30020-8 166.0100.080
TYPE
Type
SO 30020-8
MATNR
Mat.-Nr.
166.0100.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread
M12 x 1
SW
14 mm
L
16.0 mm
D
16.0 mm
KG
Weight kg/100
0.210 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices