Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 30020 - Union nut knurled
Bill of material
SO 30020-12 166.0100.120
TYPE
Type
SO 30020-12
MATNR
Mat.-Nr.
166.0100.120
DK
d
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread
M16 x 1
SW
19 mm
L
19.5 mm
D
22.0 mm
KG
Weight kg/100
0.480 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices