Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31300 - Tube stub
Bill of material
SO 31300-8-A8 166.1300.080
TYPE
Type
SO 31300-8-A8
MATNR
Mat.-Nr.
166.1300.080
DK
d
8.00 mm
AD
Ad
8.00 mm
BAR
Working pressure (PN)
10 bar
L
28.0 mm
D
10.8 mm
EK
e
6.0 mm
KG
Weight kg/100
0.085 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices