Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31300 - Tube stub
Bill of material
SO 31300-10-A10 166.1300.100
TYPE
Type
SO 31300-10-A10
MATNR
Mat.-Nr.
166.1300.100
DK
d
10.00 mm
AD
Ad
10.00 mm
BAR
Working pressure (PN)
10 bar
L
33.5 mm
D
12.8 mm
EK
e
8.0 mm
KG
Weight kg/100
0.127 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices