Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31300 RED - Tube stub reduced
Bill of material
SO 31300-10-A6 RED 166.1304.175
TYPE
Type
SO 31300-10-A6 RED
MATNR
Mat.-Nr.
166.1304.175
DK
d
10.00 mm
AD
Ad
6.00 mm
BAR
Working pressure (PN)
10 bar
L1
35.0 mm
L2
15.0 mm
D
12.8 mm
EK
e
4.0 mm
KG
Weight kg/100
0.113 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices