Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31300 RED - Tube stub reduced
Bill of material
SO 31300-12-A8 RED 166.1304.225
TYPE
Type
SO 31300-12-A8 RED
MATNR
Mat.-Nr.
166.1304.225
DK
d
12.00 mm
AD
Ad
8.00 mm
BAR
Working pressure (PN)
10 bar
L1
39.5 mm
L2
19.0 mm
D
14.7 mm
EK
e
6.0 mm
KG
Weight kg/100
0.150 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices