Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31600 - Adjustable male adaptor
Bill of material
SO 31600-A6-3/8 166.1601.120
TYPE
Type
SO 31600-A6-3/8
MATNR
Mat.-Nr.
166.1601.120
AD
Ad
6.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
10 bar
SW
17 mm
L
32.0 mm
BK
b
13.0 mm
ZK
z
20.0 mm
EK
e
4.0 mm
KG
Weight kg/100
0.410 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices