Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31600 - Adjustable male adaptor
Bill of material
SO 31600-A8-1/4 166.1601.170
TYPE
Type
SO 31600-A8-1/4
MATNR
Mat.-Nr.
166.1601.170
AD
Ad
8.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
10 bar
SW
14 mm
L
32.5 mm
BK
b
14.0 mm
ZK
z
20.5 mm
EK
e
6.0 mm
KG
Weight kg/100
0.282 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices