Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31600 - Adjustable male adaptor
Bill of material
SO 31600-A10-3/8 166.1601.280
TYPE
Type
SO 31600-A10-3/8
MATNR
Mat.-Nr.
166.1601.280
AD
Ad
10.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
10 bar
SW
17 mm
L
34.0 mm
BK
b
15.0 mm
ZK
z
22.0 mm
EK
e
6.5 mm
KG
Weight kg/100
0.442 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices