Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
Bill of material
SO 31624-A6-3/8 OR 166.1681.120
TYPE
Type
SO 31624-A6-3/8 OR
MATNR
Mat.-Nr.
166.1681.120
AD
Ad
6.0 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
SW
17 mm
L
33.5 mm
D1
23.5 mm
D2
24.0 mm
BK
b
14.0 mm
OR
O-Ring
15.6x1.78
TK
t
3.5 mm
ZK
z
23.5 mm
EK
e
4.0 mm
KG
Weight kg/100
0.470 kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices