Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
Bill of material
SO 31624-A10-1/2 OR 166.1681.285
TYPE
Type
SO 31624-A10-1/2 OR
MATNR
Mat.-Nr.
166.1681.285
AD
Ad
10.0 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
SW
19 mm
L
40.5 mm
D1
30.0 mm
D2
31.0 mm
BK
b
17.0 mm
OR
O-Ring
20.63x2.62
TK
t
5.5 mm
ZK
z
28.5 mm
EK
e
8.0 mm
KG
Weight kg/100
0.768 kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices