Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31021 - Straight union
Bill of material
SO 31021-10 168.1000.100
TYPE
Type
SO 31021-10
MATNR
Mat.-Nr.
168.1000.100
DK
d
10.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M14 x 1
SW1
17 mm
SW2
14 mm
L
45.5 mm
ZK
z
18.0 mm
EK
e
6.6 mm
KG
Weight kg/100
1.096 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices