Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31121 NPT - Male adaptor union NPT
Bill of material
SO 31121-6-1/4 NPT 168.1102.110
TYPE
Type
SO 31121-6-1/4 NPT
MATNR
Mat.-Nr.
168.1102.110
DK
d
6.00 mm
RNPT
Thread RNPT
NPT1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
14 mm
L
37.5 mm
IK
i
10.0 mm
ZK
z
16.5 mm
EK
e
2.8 mm
KG
Weight kg/100
0.293 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices