Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31121 NPT - Male adaptor union NPT
Bill of material
SO 31121-8-1/4 NPT 168.1102.170
TYPE
Type
SO 31121-8-1/4 NPT
MATNR
Mat.-Nr.
168.1102.170
DK
d
8.00 mm
RNPT
Thread RNPT
NPT1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
14 mm
L
40.0 mm
IK
i
10.0 mm
ZK
z
17.0 mm
EK
e
4.8 mm
KG
Weight kg/100
0.321 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices