Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31124 - Male adapter union with edge seal
Bill of material
SO 31124-8-1/8 168.1161.160
TYPE
Type
SO 31124-8-1/8
MATNR
Mat.-Nr.
168.1161.160
DK
d
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
10 mm
L
36.5 mm
D1
16.0 mm
D2
16.5 mm
IK
i
8 mm
TK
t
3.5 mm
ZK
z
15.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.690 kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices