Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31124 - Male adapter union with edge seal
Bill of material
SO 31124-10-3/8 168.1161.280
TYPE
Type
SO 31124-10-3/8
MATNR
Mat.-Nr.
168.1161.280
DK
d
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M14 x 1
SW1
17 mm
SW2
17 mm
L
40.0 mm
D1
23.5 mm
D2
24.0 mm
IK
i
10 mm
TK
t
4.0 mm
ZK
z
16.0 mm
EK
e
6.6 mm
KG
Weight kg/100
1.398 kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices